HPS_ID_CW_PRODIMAGE
HPS_ID_CW_PRODIMAGE
HPS_ID_CW_DIA_PRODIMAGE

Teleheight Tool

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

CW

Helps to figure quickly and accurately the heights of poles, trees, buildings, or conductor clearance.

  • Easy to use
  • 2.25" x 4.25" leather case with belt loop inlcuded

Product details

General

EU RoHS Indicator
No
UPC
096359008095

Dimensions

Weight
1.3 lb
WeightMetric
0.5 kg

Logistics

Standard Package
1

Resources and downloads

Specifications