HUBBELL PREMISE WIRING
Cable, SPEEDGAIN, Cat 5e, Plenum, Reelex, 400Mhz, Green
Image of C5EPRPGN Cable, SPEEDGAIN, Cat 5e, Plenum, Reelex, 400Mhz, Green
Discontinued

Cable, SPEEDGAIN, Cat 5e, Plenum, Reelex, 400Mhz, Green

Brand: Hubbell Premise Wiring

Catalog ID: C5EPRPGN

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Green

  • Category 5e
  • Plenum/REELEX
  • Green

UTP

General

Application

Plenum

Catalog Number

C5EPRPGN

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620201269

Electrical Ratings

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Green

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000