HUBBELL PREMISE WIRING
Fiber High, Density Cassette, Cassette Blank, 10G
Image of OCHDB Fiber High, Density Cassette, Cassette Blank, 10G
Image of OCHDB Fiber High, Density Cassette, Cassette Blank, 10G
Image of OCHDB Fiber High, Density Cassette, Cassette Blank, 10G
Image of OCHDB Fiber High, Density Cassette, Cassette Blank, 10G
Image of OCHDB Fiber High, Density Cassette, Cassette Blank, 10G

Fiber High, Density Cassette, Cassette Blank, 10G

Brand: Hubbell Premise Wiring

Catalog ID: OCHDB

Fiber High Density Cassette, Blank

Ultra High Density for Enterprise Data Center Applications; Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond; Full Compliment of LC-MPO Cassettes

  • Ultra High Density for Enterprise Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond
  • Blank Panel

Maximum Density

General

Application

Interconnect

Catalog Number

OCHDB

Series

FiberHUBB™

Style

Ultra Compact

Type

Blank

UPC

662620377339

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

20

Pallet Quantity

1320