

Brand: Hubbell Premise Wiring
Catalog ID: DFHRCLCLCF1MM
Application
Fiber Data Cross Connect
Catalog Number
DFHRCLCLCF1MM
Color
Aqua
Connector Type
LC-LC
Construction Material - Main
Riser PVC
Sub Brand
FIBERHUBB
UPC
662620360744
Length (Meters)
1 m
Fiber Type
OM4
Mode
multimode
Industry Standard(s)
Connector Type
LC-LC
Carton Quantity
25