HUBBELL PREMISE WIRING
Fiber Optic Single Mode Duplex 1 Meter LC SC Riser Rated
Image of DFHRCLCSCS1SM Fiber Optic Single Mode Duplex 1 Meter LC SC Riser Rated
Image of DFHRCLCSCS1SM Fiber Optic Single Mode Duplex 1 Meter LC SC Riser Rated

Fiber Optic Single Mode Duplex 1 Meter LC SC Riser Rated

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCSCS1SM

Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 1 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCSCS1SM

Color

Yellow

Connector Type

LC-SC

Construction Material - Main

Riser PVC

Sub Brand

FIBERHUBB

UPC

662620360867

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-SC

Logistics

Carton Quantity

25