HUBBELL PREMISE WIRING
Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 3/4", 50 Pack
Image of HGBL06DA Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 3/4", 50 Pack
Image of HGBL06DA Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 3/4", 50 Pack
Discontinued

Grounding and Bonding, Lug, #6 AWG, Double Hole, 1/4" ID Spaced 3/4", 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL06DA

Grounding and Bonding, Lug, #6 AWG,Double Hole, 1/4" ID Spaced 3/4", 50 Pack

  • #6 AWG
  • Double Hole
  • 1/4" ID Spaced 3/4"
  • 50 Pack

General

Catalog Number

HGBL06DA

Style

Double

UPC

662620310565

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

50