

Brand: Hubbell Premise Wiring
Catalog ID: IR221PG
Preconfigured
Application
Network Housing
Catalog Number
IR221PG
Color
Gray
Construction Material - Main
Steel
Material
Steel
Series
RE-BOX® Series
Sub Brand
Industrial RE-BOX®
Type
Heavy Duty
UPC
662620656656
Cubic Capacity
6912 cu.in
Depth
12 in
Height
24 in
Width
24 in
Industry Standard(s)
UL 508A, NEMA 4