HUBBELL PREMISE WIRING
MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Black
Image of HBLORT322SBK MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Black
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLORT322SBK

MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Black

  • Screw Mount
  • ORTRONICS
  • Black

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLORT322SBK

Color

Black

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Ortronics TracJack

UPC

783585503622

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

Ortronics TracJack

Logistics

Carton Quantity

10