HUBBELL PREMISE WIRING
Image of VCJK NEXTFRAME Joining Kit
Image of VCJK NEXTFRAME Joining Kit
Discontinued

NEXTFRAME Joining Kit

Brand: Hubbell Premise Wiring

Catalog ID: VCJK

NEXTFRAME Joining Kit

Joining Kits allow for VS series to be joined together to speed installation time

Joining Kit

General

Application

Vertical Organizers

Catalog Number

VCJK

EU RoHS Indicator

Item Type

Cable Management

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 16
  • Material - Steel

Type

Joining Kits

UPC

662620829883

Dimensions

Width

3.25 in

Certifications And Compliance

EU RoHS Indicator