WBP_PT73SD_PRODIMAGE
WBP_PT73SD_PRODIMAGE

Flush Furniture Feed Series, Three Service 3" Fitting

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT73SD

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Three Service 3" Fitting

  • 3 Service Furniture Feed Fitting
  • For Use with Power or Data
  • Up to 4 Hour Fire Rating
  • Step Down Installation
  • Cover Flange Sold Separately

Product details

General

EU RoHS Indicator
No
Finish Type
Natural
Item Type
3" Fire-Rated Poke-Through Component
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
3 Service
Style
In Floor Fitting
UPC
783585494203

Conductor Related

Cable Entry
Knock Outs

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
1

Resources and downloads