HUBBELL PREMISE WIRING
Rack, Cable Management Hardware, Extender Brackets, 23"
Image of BREXTB235 Rack, Cable Management Hardware, Extender Brackets, 23"

Rack, Cable Management Hardware, Extender Brackets, 23"

Brand: Hubbell Premise Wiring

Catalog ID: BREXTB235

Rack, Cable Management Hardware, Extender Brackets, 23"

  • Convert 23"rack width into 19" width
  • Metal construction

Rack + Vertical Cable Management

General

Catalog Number

BREXTB235

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Steel

Type

Extender Brackets

UPC

662620084992

Dimensions

Height

0.25 in

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

10