WBP_HBLBL300SI_PRODIMAGE
WBP_HBLBL300SI_PRODIMAGE
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Blank, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLBL300SI

MULTI-CONNECT Face Plate, Screw Mount , Blank

Standard Product

Product details

General

Application
In-Floor/Wall Delivery Systems
Color
Ivory
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
Blank
UPC
783585500140

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
10