WBP_SJ6_PRODIMAGE
WBP_SJ6_PRODIMAGE
play
Hubbell Premise Wiring: HJS6 and HJS6A Termination

Category 6 Shielded Jack with Cobra-Lock™ Termination

Brand:

Hubbell Premise Wiring

Catalog ID:

HJS6

NEXTSPEED® Shielded Category 6 is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 250MHz for 5GBASE-T assurance. NEXTSPEED® shielded provides the highest level of reliability in the industry with added protection against external noise and EMI.

Cobra-Lock™ Termination

Product details

General

Application
  • Up to 5GBASE-T, 802.3bt POE
Color
  • Silver
Mounting Type
Hubbell Keystone
Performance
TIA Component Compliant
Series
Cat 6 Shielded
Size
0.87 (22) x 0.67 (‪17) x 1.39 (‪35)
Sub Brand
Cobra-Lock
Type
  • Modular Jack
  • Modular Jack
UPC
662620661896

Dimensions

Dimensions
0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 6 component
  • UL 1863 - Communications-Circuit Accessory
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Logistics

Carton Quantity
24
Number of Pieces in Package
1
Pallet Quantity
7920

Resources and downloads

Specifications

Customer Use Drawings

Videos

play
Hubbell Premise Wiring: HJS6 and HJS6A Termination