Non-Metallic Replacement Cover, Brown
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
PFBRCBRA
Non-Metallic Replacement Cover
Top Service Fitting with Prewired 20A Duplex Receptacle
2-Installed Cat 6 Hubbell Xcelerator Jacks
Non-metallic Cover with Painted Aluminum Flange
Product details
Resources and downloads
Product details
General
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brown
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring
UPC
783585342542
Certifications And Compliance
Industry Standard(s)
cULus Listed
Meets ADA Standards
UL 514A Listed
Logistics
Carton Quantity
10
Resources and downloads
Specifications
PFBRCBRA Specification Sheet
Catalog Page
Download All
WDK O-24 Catalog Page
WDK P-32 Catalog Page
Warranty
Industrial & Commercial Products
Installation Manuals
WIRING_PD1779_INSTALLINST