KILLARK
RACC100 - 1" Galvanized Steel, Right Angle Conduit Clamp
Image of RACC100 RACC100 - 1" Galvanized Steel, Right Angle Conduit Clamp
Image of RACC100 RACC100 - 1" Galvanized Steel, Right Angle Conduit Clamp

RACC100 - 1" Galvanized Steel, Right Angle Conduit Clamp

$5.66 USD

Brand: Killark

Catalog ID: RACC100

1" Galvanized Steel, Right Angle Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Heavy duty U-bolts, hex bolts, and hex nuts. Capable of supporting heavy loads.

General

Application

Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.

Catalog Number

RACC100

Color

Glossy gray

EU RoHS Indicator

Finish Type

Galvanized

Material

Steel

Product Family

Fittings

Type

Right Angle Conduit Clamp

UPC

783936391076

Dimensions

Dimensions

4 in x 3 in x 0.1 in

Gross Weight with Packaging

0.47

Height

0.1 in

Hub Size

1"

Length

4 in

Weight

0.47 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

UL File Number

E213669

Logistics

Carton Quantity

50