KILLARK
FXS Series - Dead-End 2-Pole Tumbler Switch Unit - Factory Sealed - Hub Size 1/2 Inch - 20A
Image of FXS-12C FXS Series - Dead-End 2-Pole Tumbler Switch Unit - Factory Sealed - Hub Size 1/2 Inch - 20A
*Representative image
Image of FXS-12C FXS Series - Dead-End 2-Pole Tumbler Switch Unit - Factory Sealed - Hub Size 1/2 Inch - 20A

FXS Series - Dead-End 2-Pole Tumbler Switch Unit - Factory Sealed - Hub Size 1/2 Inch - 20A

Brand: Killark

Catalog ID: FXS-12C

FXS Series - Aluminum Dead-End 2-Pole Tumbler Switch Unit - Factory Sealed - Hub Size 1/2 Inch - 20A

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Action

DP

Actuator

Lever

Application

FXS tumbler switches are suitable for applications where making, breaking, or changing connections in an electrical circuit is required and where conditions of load do not exceed the switch ratings.

Back Box Type

FXB

Catalog Number

FXS-12C

Color

Gray

EU RoHS Indicator

Product Family

Controls

Series

FXS Series

Type

Factory Sealed

UPC

783936194936

Dimensions

Depth

3.15 in

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

4.4

Height

4.38 in

Length

6.63 in

Width

6 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501

Operational

Action

DP

Actuator

Lever

Configuration

Back Box Type

FXB