

Brand: Killark
Catalog ID: KF1L-DARK
This reflector can be added to the KF1L Series fixture to eliminate up light for dark sky applications when fixture is angled between 45 and 70 degrees.
Catalog Number
KF1L-DARK
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Product Family
Lighting
Series
KF1L Series
Type
Reflector
UPC
783936099927
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Carton Quantity
5