MY LISTS
PROGRESS LIGHTING
Image of P400017-009 Debut Collection Fifteen-Light Brushed Nickel Farmhouse Chandelier Light
Image of P400017-009 Debut Collection Fifteen-Light Brushed Nickel Farmhouse Chandelier Light
play
Progress Lighting - Chandelier Heights
play
Debut Brushed Nickel
+5
Image of P400017-009 Debut Collection Fifteen-Light Brushed Nickel Farmhouse Chandelier Light

Debut Collection Fifteen-Light Brushed Nickel Farmhouse Chandelier Light

$982.41 USD
OR

Brand: Progress Lighting

Catalog ID: P400017-009

Collection name: Debut

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400017-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

15

Number of Lamps Total

15

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Casual

Type

Chandelier

UPC

785247210077

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

36 in x 36 in x 41.625 in

Height

41.625 in

Length

36 in

Length - Installed

164.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

25.56 lb

Width

36 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources

Instruction Sheet Number

93070910

Media

Videos

play
Progress Lighting - Chandelier Heights
play
Debut Brushed Nickel