MY LISTS
PROGRESS LIGHTING
Image of P500037-020 Assembly Hall Collection Six-Light Antique Bronze Coastal Pendant Light
Image of P500037-020 Assembly Hall Collection Six-Light Antique Bronze Coastal Pendant Light
Image of P500037-020 Assembly Hall Collection Six-Light Antique Bronze Coastal Pendant Light
Image of P500037-020 Assembly Hall Collection Six-Light Antique Bronze Coastal Pendant Light
+2
Image of P500037-020 Assembly Hall Collection Six-Light Antique Bronze Coastal Pendant Light

Assembly Hall Collection Six-Light Antique Bronze Coastal Pendant Light

$353.21 USD
OR

Brand: Progress Lighting

Catalog ID: P500037-020

Collection name: Assembly Hall

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500037-020

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • New Traditional
  • Transitional
  • Coastal
  • Farmhouse

Type

Pendant

UPC

785247209279

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 32.75 in

Height

32.75 in

Length

20 in

Length - Installed

106.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17 lb

Width

20 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93074907