MY LISTS
PROGRESS LIGHTING
Image of P710025-104 Avana Collection One-Light Wall Sconce
Image of P710025-104 Avana Collection One-Light Wall Sconce
Image of P710025-104 Avana Collection One-Light Wall Sconce
Image of P710025-104 Avana Collection One-Light Wall Sconce
+1
Image of P710025-104 Avana Collection One-Light Wall Sconce
Discontinued

Avana Collection One-Light Wall Sconce

$90.75 USD
OR

Brand: Progress Lighting

Catalog ID: P710025-104

Collection name: Avana

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710025-104

Category General

Sconces

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

T8

Lamp Type

T8

Lamp Type Actual

E12

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Style

  • Bohemian
  • Transitional

Type

Armed Candle Fabric Shade

UPC

785247212019

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.5 in

Dimensions

5.625 in x 7.5 in x 16 in

Height

16 in

Height to Center

12.5 in

Length

5.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.43 lb

Width

7.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

84

Resources

Instruction Sheet Number

93077935