MY LISTS
PROGRESS LIGHTING
Image of P300375-31M Ambrose Collection Three-Light Farmhouse Matte Black Clear Glass Bath Vanity Light
Image of P300375-31M Ambrose Collection Three-Light Farmhouse Matte Black Clear Glass Bath Vanity Light
Image of P300375-31M Ambrose Collection Three-Light Farmhouse Matte Black Clear Glass Bath Vanity Light
Image of P300375-31M Ambrose Collection Three-Light Farmhouse Matte Black Clear Glass Bath Vanity Light
+9
Image of P300375-31M Ambrose Collection Three-Light Farmhouse Matte Black Clear Glass Bath Vanity Light

Ambrose Collection Three-Light Farmhouse Matte Black Clear Glass Bath Vanity Light

$164.78 USD
OR

Brand: Progress Lighting

Catalog ID: P300375-31M

Collection name: Ambrose

Vintage details abound in Ambrose, creating an ageless balance of style and substance. Turned metal fittings support clear glass shades that display nostalgic charm. A matte black finish is a nod to its inspiration of yesteryear and makes it an excellent choice for farmhouse, vintage electric and transitional settings.

  • Perfect for adding a touch of vintage charm to bathrooms, powder rooms and vanities.
  • Charming details are a good choice for farmhouse, vintage and transitional settings
  • A round backplate and simple bar hold vintage metal fittings and apothecary style clear glass shades
  • Finished in classic matte black complementing its vintage aura
  • Mount above the mirror to eliminate shadows on the face when getting ready for the day or a night out
  • Versatile: it can be mounted facing up or down
  • Measures 21 in. length x 7.88 in. height, extends 6.5 in.
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300375-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Vintage Electric

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Wall Horizontal

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247262434

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21 in x 6.5 in x 7.88 in

Height

7.88 in

Height to Center

5.5 in

Length

21 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.96 lb

Width

6.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93147996