MY LISTS
PROGRESS LIGHTING
One-light brushed nickel mini-pendant with a white linen shade.
One-light brushed nickel mini-pendant with a white linen shade.
Image of P500274-009 Chadwick Collection One-Light Brushed Nickel Etched Opal Glass Modern Pendant Light
Image of P500274-009 Chadwick Collection One-Light Brushed Nickel Etched Opal Glass Modern Pendant Light
+12
Image of P500274-009 Chadwick Collection One-Light Brushed Nickel Etched Opal Glass Modern Pendant Light

Chadwick Collection One-Light Brushed Nickel Etched Opal Glass Modern Pendant Light

$271.92 USD
OR

Brand: Progress Lighting

Catalog ID: P500274-009

Collection name: Chadwick

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500274-009

Category General

Pendants

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247238392

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.5 in x 10.5 in x 14.75 in

Height

14.75 in

Length

10.5 in

Length - Installed

72 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

7.22 lb

Width

10.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93112909