PROGRESS LIGHTING
PROG_P400267_009_hero_PRODIMAGE
PROG_P400267_009_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+1
PROG_PL_1595_10.28.20_JAN_2021_Part2_Vinings_BN_GeneralLit
Discontinued
Clearance

Vinings Collection Five-Light Brushed Nickel and Grey Washed Oak Chandelier Light

$247.00 USD
$435.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400267-009

Collection name:

Vinings

Add a touch of casual charm with the Vinings Collection 5-Light Brushed Nickel Coastal Chandelier Light. The chic frame with graceful scrolling arms is coated in a beautiful brushed nickel finish accented by ornamental, hand-painted gray washed oak faux wood beads. Light sources rest along the elegant arms for airy illumination.

  • Application: Add a touch of casual charm with the Vinings Collection 5-Light Brushed Nickel Coastal Chandelier Light ideal for any dining room, kitchen, bedroom, and living room.
  • Styles: Perfect for farmhouse, coastal, and transitional style settings.
  • Finish: The chic frame with graceful scrolling arms is coated in a beautiful brushed nickel finish accented by ornamental, hand-painted gray washed oak faux wood beads.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources rest along the elegant arms for airy illumination
  • Bulbs: For ideal illumination, use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 22-inch diameter by 21-1/2-inch height.
  • Certifications: cETLus dry location listed.
  • Pairs With: Pairs with the Austelle and Winslett collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400267-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Kitchen
  • Bedroom

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Chandelier

UPC

785247246380

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 21.5 in

Height

21.5 in

Length

22 in

Length - Installed

96.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3.2 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93129404

Resources and downloads