PROG_P250114-015-30_hero_PRODIMAGE
PROG_P250114-015-30_hero_PRODIMAGE
play
play
+20

Fanin Collection Oscillating Three-Blade Polished Chrome Luxe Ceiling Fan with Silver Blades and Artisanal Glass

$561.00 USD

Brand:

Progress Lighting

Catalog ID:

P250114-015-30

Collection name:

Fanin

The luxurious aesthetic of the 20.62-inch Fanin LED fandelier brings a sense of extravagance to a space. Artisanal pressed glass and a Polished Chrome finish reflect the light from integrated, dimmable edge-lit LEDs. A trio of Silver blades are powered by a silent oscillating DC motor for 360-degree, better air distribution throughout the room. The hugger-style fandelier is ideal for indoor-outdoor rooms with lower ceilings. A full-function remote control and wall bracket are included. This fan is part of the new Oscillar™ Collection of ceiling fandeliers, featuring rings of integrated LED illumination and a trio of blades powered by a silent oscillating DC motor that features a 360-degree rotation and six speeds, delivering maximum air distribution in every direction throughout a room.

  • The fan's elegant and graceful design brings a sense of luxury to contemporary living rooms and bedrooms
  • The luxurious fandelier accents contemporary and luxe rooms
  • Three blade 20.62-in polished chrome ceiling fan with ornate pressed glass
  • Artisanal pressed glass and a Polished Chrome finish reflect the light from integrated, dimmable edge-lit LEDs
  • Includes 6 speed handheld remote control with battery and wall bracket.
  • Measures 20.62-in Diameter x 9.75-in Height
  • Certifications: cETLus Damp location listed, for use indoors or outdoor covered areas such as patios or porches
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity
0.75 Ah
Battery Type
AAA 1.5V Alkaline
Can be mounted up or down
No
Color
Chrome
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
EU RoHS Indicator
Under Review
Fan - Blade finish
Silver
Fan - Blade Pitch
12
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Polished Chrome
Finish Type
Powder Coat
Fixture Type
Caged
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Luxe
LM-79 Descriptor
Delivered
LM-79 Lumens
2398 lm
LM-79 Lumens per Watt
73.42 Lum/Watt
Mount location
Ceiling Flush
Mounting for outlet box included
Yes
Mounting Type
Flat Ceiling
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
Bedroom
Size Type
Small
Socket Base Type - Main
Integrated
Socket Type
integrated
Socket type material
Plastic
Switch Type
Push button
Type
Caged
UPC
785247257133
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
19.625 in x 19.625 in x 10.125 in
Fan - Recommended room size
75 ft²
Height
10.125 in
Length
19.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
11.4 lb
Width
19.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
31 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Certified Listed
ETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
29 CFM/WATT
EPACTenergy consumption watts
13 W
JA8
2022
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada;Mexico
Title 20
Yes
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93166290

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
play
play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS