- Careers
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Careers
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Hide-a-Lite LED Tape 5' LED Silicone Tape Reel 2700K, field cuttable every 4"
Item Added to Your Cart!
Discontinued
Hide-a-Lite LED Tape 5' LED Silicone Tape Reel 2700K, field cuttable every 4"
Discontinued
Hide-a-Lite LED Tape 5' LED Silicone Tape Reel 2700K, field cuttable every 4"
By Progress Lighting
$60.00 USD
Collection Name:
Hide-a-Lite LED Tape
Catalog ID:
P700009-000-27
LED Tape provides lighting to enhance aesthetics while also aiding in tasks around the home. Common applications for LED tape include undercabinet lighting in kitchens to add illumination to work surfaces, highlighting back splashes in kitchens and bathrooms, and adding toe kick lighting at the bases of cabinets. LED Tape light offers dramatic and functional light. The spool has 60" of 2700K tape light that is field cutable every 4" to end of run.
- Tape is fully enclosed in silicone
- Color temperature 2700K
- 90CRI and 50,000 hr life
- Measures 60 in L X 3/8 W X 1/8 Ht
- 300 Lumens per foot and consumes 4.2 watts per foot
- Field tape cuttable at every 4 in to end of runl
- cETLus listed damp location
- 3M adhesive backing and mounting clips standard
- Dimmable with a wide variety of incandescent and ELV dimmers
- Meets California Title 24 JA8-2016
- Comes with 60 in cord that snaps on to one end of the tape and connects to 24v transformer
- Works well with 24v transformer (P700020/P700021/P700023)
- Five year warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Undercabinet |
Color | White |
Color Generic | White |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 2700 K |
Construction Material - Main | silicone |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dusk to Dawn | No |
Finish Name | Unfinished |
Finish Type | Unfinished |
Fixture Type | Undercabinet |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lumens | 1623 lm |
Mount location | surface |
Mounting for outlet box included | NA |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | LED |
UPC | 785247230884 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 60 in x 0.375 in x 0.125 in |
Height | 0.125 in |
Length | 60 in |
Weight | 0.11 lb |
Width | 0.375 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 21 W |
Lumens Per Watt | 77.28571429 |
Voltage Rating | 24 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | ETL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | 2016 |
TM-21 | 50,000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 80 |
Pallet Quantity | 1440 |
Resource Links
Instruction Sheet Number | 93088288 |
Resources and Downloads
Specifications
Catalog Page
Brochures
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.
Related Products