MY LISTS
PROGRESS LIGHTING
Image of P810029-031-30 Intrinsic Collection 7" Black Flush Mount LED Adjustable Eyeball Ceiling Fixture
Image of P810029-031-30 Intrinsic Collection 7" Black Flush Mount LED Adjustable Eyeball Ceiling Fixture
Image of P810029-031-30 Intrinsic Collection 7" Black Flush Mount LED Adjustable Eyeball Ceiling Fixture
Image of P810029-031-30 Intrinsic Collection 7" Black Flush Mount LED Adjustable Eyeball Ceiling Fixture
+12
Image of P810029-031-30 Intrinsic Collection 7" Black Flush Mount LED Adjustable Eyeball Ceiling Fixture

Intrinsic Collection 7" Black Flush Mount LED Adjustable Eyeball Ceiling Fixture

$48.40 USD

Brand: Progress Lighting

Catalog ID: P810029-031-30

Collection name: Intrinsic

Elevate any room's design with the Intrinsic Collection 1-Light Black Modern LED Surface Mount Eyeball Downlight. Its clean profile is coated in a crisp black finish allowing it to blend seamlessly into dark ceilings. The light can be adjusted to offer standard downlight, accent light, wall washer, or sloped ceiling light. An integrated ceiling pitch indicator easily adjusts the light to match the ceiling pitch.

  • Elevated design is ideal for commodity, contemporary, traditional, transitional and utilitarian settings.
  • Delivers adjustable downlight to bathrooms, bedrooms, bonus rooms, breakfast nooks, closets, dining rooms, garages, great rooms, halls and foyers, home theaters, kitchens, laundry rooms, living rooms, pantry, utility rooms, work areas and covered outdoor settings like sitting areas, patios and porches
  • Its clean profile is coated in a classic black finish allowing it to blend seamlessly into dark ceilings
  • Measures 7-1/4-inch diameter by 1-1/2-inch height.
  • Adjustable light source, offering standard downlight, accent light, wall washer, or sloped ceiling light
  • An integrated ceiling pitch indicator easily adjusts the light to match the ceiling pitch
  • 15.5W integrated LED dimmable light source offers clear 3000K, 1146 lumens, 90 CRI illumination, 50,000 hours rated life
  • Features a cCSAus damp location rating for indoor and outdoor use. ENERGY STAR qualified, meets California Title 24 JA8-2016
  • Easy installation to a standard electrical junction box
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P810029-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Black

Finish Type

Painted

Glass

Polycarbonate

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lifestyle

  • Commodity
  • Contemporary
  • Traditional
  • Transitional
  • Utilitarian

LM-79 Lumens

1146 lm

LM-79 Lumens per Watt

74 Lum/Watt

Mount location

ceiling flush/recessed

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Photocell

No

Post top fits standard

No

Power Source

Wired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Breakfast Nook
  • Closets
  • Dining Room
  • Garage
  • Great Room
  • Hall & Foyer
  • Home Theater
  • Kitchen
  • Laundry
  • Living Room
  • Pantry
  • Patio
  • Porch
  • Sitting Room
  • Utility
  • Work Areas

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247242429

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.25 in x 7.25 in x 1.546 in

Height

1.546 in

Length

7.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.7 lb

Width

7.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.13 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

15.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

6

Pallet Quantity

324

Resources

Instruction Sheet Number

93133699

Resources and downloads