- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Recessed Downlights
- 5" Incandescent Remodel Shallow IC/Non-IC Air-Tight Housing
Item Added to Your Cart!
5" Incandescent Remodel Shallow IC/Non-IC Air-Tight Housing
5" Incandescent Remodel Shallow IC/Non-IC Air-Tight Housing
By Progress Lighting
$41.36 USD
Collection Name:
5" Shallow Recessed Housing
Catalog ID:
P1841-ICAT
5" Shallow Incandescent Recessed Housing. Both IC and Non-IC rated. Air-tight. Socket mounts to trim for optimum performance and consistent lamp position and can use a variety Incandescent, CFL and LED lamps. Housing is suitable for residential or light commercial applications. For installation in insulated ceilings and non-insulated ceilings with airtight code compliant construction. The housing can be used with a variety of trims and finishes to create different lighting effects or to match any decor. The trims uses friction springs to attach to the housing to provide a flush fit against the ceiling.
- Universal J-box with snap-out sides
- Removable housing for field inspection of wiring
- Ceiling opening measures 5-5/8 in
- Recessed depth measures 5-1/2 in
- Pry outs ½ in and ¾ in
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Aperture | 5 in |
Can be mounted up or down | No |
Category General | Recessed |
Ceiling opening - Recessed | 5.5 in |
Color | Unfinished |
Color Generic | Unfinished |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Unfinished |
Finish Type | Unfinished |
Fixture Type | Recessed Housing |
Lamp Included | No |
Lamp Shape | PAR30 |
Lamp Type | PAR-30 |
Lamp Type Actual | PAR30 |
Lamp Type Basic | Incandescent |
Mount location | recessed |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Pryouts | 1/2" & 3/4" |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Type | 5in Shallow Remodel Housing |
UPC | 785247234356 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 12.125 in x 6 in x 5.375 in |
Height | 5.375 in |
Length | 12.125 in |
Weight | 1.7575 lb |
Width | 6 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 6 |
Pallet Quantity | 192 |
Resource Links
Instruction Sheet Number | 93101520 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.