MY LISTS
PROGRESS LIGHTING
Black one-light circle LED wall sconce with a summer linen shade.
Black one-light circle LED wall sconce with a summer linen shade.
Image of P710058-031-30 LED Shaded Sconce Collection Black One-Light Circle LED Wall Sconce
Discontinued

LED Shaded Sconce Collection Black One-Light Circle LED Wall Sconce

$247.17 USD
OR

Brand: Progress Lighting

Catalog ID: P710058-031-30

Collection name: LED Shaded Sconce

This wall sconce is ideal for corridor and hotel lighting. Circular forms created a stunning black frame. The light fixture is topped by a summer linen shade that creates a calming glow sure to welcome tired travelers.

  • This wall sconce is ideal for corridor and hotel lighting.
  • Circular forms created a stunning black frame.
  • The light fixture is topped by a summer linen shade that creates a calming glow sure to welcome tired travelers.
  • Ideal for any hallway, foyer, living room, sitting room, or bedroom.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 14-inch width by 21-1/4-inch height.
  • Uses one LED module (9w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P710058-031-30

Category General

Wall Brackets

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

  • Mid-Century Modern
  • Modern
  • Transitional

Light Distribution

Ambient

Light Source

LED

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Living Room
  • Sitting Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Flush Mount Fabric Shade

UPC

785247238279

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

14 in x 3.87 in x 21.25 in

Height

21.25 in

Height to Center

3.25 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.25 lb

Width

3.87 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

66 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93115054