MY LISTS
PROGRESS LIGHTING
Image of P550101-031-30 5" Black LED Outdoor Aluminum Wall Mount Cylinder with Photocell
Image of P550101-031-30 5" Black LED Outdoor Aluminum Wall Mount Cylinder with Photocell
Image of P550101-031-30 5" Black LED Outdoor Aluminum Wall Mount Cylinder with Photocell
Image of P550101-031-30 5" Black LED Outdoor Aluminum Wall Mount Cylinder with Photocell
+4
Image of P550101-031-30 5" Black LED Outdoor Aluminum Wall Mount Cylinder with Photocell

5" Black LED Outdoor Aluminum Wall Mount Cylinder with Photocell

$134.31 USD
OR

Brand: Progress Lighting

Catalog ID: P550101-031-30

Collection name: 5IN CYL RNDS

Embrace a minimalist style with the Cylinder Collection 1-Light 5-Inch Black Modern Outdoor LED Small Wall Lantern Light. The sleek cylindrical shade and square backplate are coated in a classic black finish. Energy efficiency from the LEDs is enhanced by the integrated photocell, which automatically turns the fixture on at dusk and off at dawn with no programming required.

  • Application: Embrace a minimalist style with the Cylinder Collection 1-Light 5-Inch Black Modern Outdoor LED Small Wall Lantern Light ideal for any covered porch, patio, deck, entryway, foyer, barn, or garage
  • Styles: Perfect for contemporary, urban industrial, modern, and transitional style settings.
  • Finish: The sleek cylindrical shade and square backplate are coated in a classic black finish.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Illumination: Energy efficiency from the LEDs is enhanced by the integrated photocell, which automatically turns the fixture on at dusk and off at dawn with no programming required.
  • Bulbs: For ideal illumination, 1 integrated LED is included (18.6w), 3000K, 90CRI, 511 delivered lumens, dimmable.
  • Dimensions: Measures 5-inch width by 7-1/4-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P550101-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Industrial
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

LM-79 Lumens

511 lm

LM-79 Lumens per Watt

27 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

Yes

Post top fits standard

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch
  • Security
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247249077

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5 in x 7.94 in x 7.25 in

Height

7.25 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.98 lb

Width

7.94 in

Width Diameter Descriptor

Depth

Electrical Ratings

Current Rating

0.17 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

18.6 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

180

Resources

Instruction Sheet Number

93131661