PROG_P560022_020_PRODIMAGE
PROG_P560022_020_PRODIMAGE
play
3D View
play
Gibb-street_P560022-020
+12
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Gibbes Street Collection Two-Light Medium Wall-Lantern

$206.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560022-020

Collection name:

Gibbes Street

Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this wall lantern from the Gibbes Street Collection. This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family. A traditional lantern frame with a beautiful antique bronze finish houses the light bases in this timeless design.

  • Inspired by a stroll down a Charlestonian street bearing the same name, the two-light wall lantern elongated frame captures the romantic charm of vintage gas lanterns.
  • A traditional lantern frame with a beautiful Antique Bronze finish with clear beveled glass that encompasses the light bases in this timeless design.
  • Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this wall lantern.
  • Perfect light fixture for a porch, patio, deck, outdoor living space, or entry
  • Perfect for any transitional or new traditional setting.
  • Constructed from cast aluminum to ensure a long product lifespan
  • Measures 7-inch width by 21-3/4-inch height. Extends 8-3/4” from wall.
  • Uses two candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Certifications: cCSAus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Includes installation instructions and mounting hardware.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560022-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Farmhouse
  • New Traditional

UPC

785247208685

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 8.75 in x 21.75 in

Height

21.75 in

Height to Center

8.375 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.17 lb

Width

8.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93072173