MY LISTS
PROGRESS LIGHTING
Image of P5674-31 5" Black Outdoor Wall Cylinder
Image of P5674-31 5" Black Outdoor Wall Cylinder
Image of P5674-31 5" Black Outdoor Wall Cylinder
Image of P5674-31 5" Black Outdoor Wall Cylinder
+12
Image of P5674-31 5" Black Outdoor Wall Cylinder

5" Black Outdoor Wall Cylinder

$117.92 USD
OR

Brand: Progress Lighting

Catalog ID: P5674-31

Collection name: Cylinder

The Cylinder outdoor wall lantern has a clean, modular design is ideal for contemporary settings. Composed of a short opaque cylindrical shape, crisp light is cast dramatically from the top and bottom of the fixture. Coated in a textured black finish, the Cylinder wall light brings a clean style to modern and transitional architecture.

  • Cylinder wall lantern offers a modern look in outdoor settings
  • Clean, modular design is ideal for contemporary settings
  • Measures 5 in x 8 in x 7.25 in
  • The wall light is coated in a textured black finish that accents its clean design
  • The fixture's cylindrical frame is opaque, so light is cast dramatically up and down the wall
  • Its modular construction creates an encapsulated luminaire that unites performance, cost and safety benefits
  • Uses (2) PAR-30 or BR-30 lamps (sold separately). Dimmable when used with dimmable bulbs
  • Certifications: cULus Damp Location listed, fixture can be used outdoors in covered areas and in rooms such as bathrooms or laundry rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P5674-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

powder coat paint

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

PAR30

Lamp Type

PAR-30 or BR-30

Lamp Type Actual

PAR30/BR30

Lamp Type Basic

Halogen/Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247567416

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8 in

Dimensions

5 in x 8 in x 7.25 in

Gross Weight with Packaging

2.2 lb

Height

7.25 in

Height to Center

2.5 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

8 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

174

Resources

Instruction Sheet Number

023402