MY LISTS
PROGRESS LIGHTING
Image of P1841-LED 5" LED Remodel Shallow IC/Non-IC Air-Tight Housing
Image of P1841-LED 5" LED Remodel Shallow IC/Non-IC Air-Tight Housing
Image of P1841-LED 5" LED Remodel Shallow IC/Non-IC Air-Tight Housing
Image of P1841-LED 5" LED Remodel Shallow IC/Non-IC Air-Tight Housing
+4
Image of P1841-LED 5" LED Remodel Shallow IC/Non-IC Air-Tight Housing

5" LED Remodel Shallow IC/Non-IC Air-Tight Housing

$41.58 USD
OR

Brand: Progress Lighting

Catalog ID: P1841-LED

Collection name: 5" Shallow Recessed Housing

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P1841-LED

Category General

Recessed

Ceiling opening - Recessed

5.5 in

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Recessed Housing

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

recessed

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Pryouts

1/2" & 3/4"

Room Type

  • Bathroom
  • Bedroom
  • Closets
  • Hall & Foyer
  • Laundry
  • Living Room
  • Pantry

Service Life

On Website=Yes

Type

5in Shallow Remodel Housing

UPC

785247234363

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.125 in x 6 in x 5.375 in

Height

5.375 in

Length

12.125 in

Weight

1.7575 lb

Width

6 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

192

Resources

Instruction Sheet Number

93101520

Resources and downloads