MY LISTS
PROGRESS LIGHTING
Image of P876-28 5" Recessed Eyeball for 5" Housing P851-ICAT
Image of P876-28 5" Recessed Eyeball for 5" Housing P851-ICAT
Image of P876-28 5" Recessed Eyeball for 5" Housing P851-ICAT

5" Recessed Eyeball for 5" Housing P851-ICAT

$39.05 USD
OR

Brand: Progress Lighting

Catalog ID: P876-28

Collection name: 5" Recessed Trim

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P876-28

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Shape

PAR30

Lamp Type

PAR-30

Lamp Type Basic

Incandescent

Mount location

recessed housing

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

Utilitarian/Commodity

Trim Type

Eyeball

Type

5in Trim

UPC

785247224661

Warranty Length

1-year limited warranty

Dimensions

Dimensions

6.5 in x 6.5 in x 2.625 in

Height

2.625 in

Length

6.5 in

Weight

0.15 lb

Width

6.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

18

Pallet Quantity

504

Resources

Instruction Sheet Number

93091582

Resources and downloads