PROG_P8171_09-30K_PRODIMAGE
PROG_P8171_09-30K_PRODIMAGE
PROG_P8171-xx-30Kdimensions_PRODIMAGE
Discontinued
Clearance

6" LED Square Recessed Trim for 6" Housing P87-LED

$17.68 USD
$76.34 USD

Brand:

Progress Lighting

Catalog ID:

P8171-09-30K

Collection name:

LED Retrofit Square

The 6" LED Square is ideal for use in both new construction as well as remodel/retrofit. The sleek geometric shape provides a high end appeal for residential and commercial spaces. Light output is comparable to that of a typical 65W incandescent downlight, providing up to 75 percent energy savings. The LED Recessed Square Trim is equipped with both Edison base adaptor and quick link connector allowing easy installation in many standard round incandescent recessed housings. Brushed Nickel finish.

  • Brushed Nickel finish
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Easy "Push and Twist" installation with (3) friction spring clips
  • Can be installed in most 6" round recessed housings
  • Dimmable to 10% with many Triac/Forward Phase dimmers
  • Lumen output and distribution comparable to a 65W incandescent lamp
  • Suitable for use in IC or NON-IC Applications
  • Provided with quick link for use with E26 Edison Base adapter
  • ENERGY STAR certified
  • 710 lumens (delivered).
  • This product is not available for sale into the State of California.

Product details

General

Aperture
6 in
Can be mounted up or down
No
Category General
Recessed
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum Diecast Housing
Controls - Applications
  • Zone Lumens %_Fixt
  • 0-30 328 46.2
  • 0-40 493 69.5
  • 0-60 689 97.1
  • 0-90 710 100.0
  • 90-180 0 0.0
  • 0-180 710 100.0
Dimming Protocol
Triac/Forward Phase
Dimming Range
10%
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Recessed Trim
Glass
Diffused
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
710 lm
LM-79 Lumens per Watt
78.8 Lum/Watt
Mount location
ceiling flush/recessed
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30º C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
LED
Spacing
1.04
Starting Temperature - Minimum
-30 °C
Style
Utilitarian/Commodity
Sub Brand
Progress LED
Trim Type
Shower
UPC
785247199891
Warranty Length
5 year warranty

Dimensions

Diameter - Inside
4.25 in
Diameter - Outside
7 in
Dimensions
6.8758 in x 6.8758 in x 0.31 in
Height
0.31 in
Length
6.8758 in
Length - Installed
4.25 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht.
Weight
1.12 lb
Width
6.8758 in
Width Diameter Descriptor
sq.

Electrical Ratings

Amperage Rating
0.077 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
78.8 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
California-included lamp
Title 20
No
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
8
Pallet Quantity
240

Resources

Instruction Sheet Number
93045757