PROGRESS LIGHTING
Image of P8171-09-30K 6" LED Square Recessed Trim for 6" Housing P87-LED
Image of P8171-09-30K 6" LED Square Recessed Trim for 6" Housing P87-LED
Image of P8171-09-30K 6" LED Square Recessed Trim for 6" Housing P87-LED
Discontinued

6" LED Square Recessed Trim for 6" Housing P87-LED

$76.34 USD

Brand: Progress Lighting

Catalog ID: P8171-09-30K

Collection name: LED Retrofit Square

The 6" LED Square is ideal for use in both new construction as well as remodel/retrofit. The sleek geometric shape provides a high end appeal for residential and commercial spaces. Light output is comparable to that of a typical 65W incandescent downlight, providing up to 75 percent energy savings. The LED Recessed Square Trim is equipped with both Edison base adaptor and quick link connector allowing easy installation in many standard round incandescent recessed housings. Brushed Nickel finish.

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P8171-09-30K

Category General

Recessed

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum Diecast Housing

Controls - Applications

  • Zone Lumens %_Fixt
  • 0-30 328 46.2
  • 0-40 493 69.5
  • 0-60 689 97.1
  • 0-90 710 100.0
  • 90-180 0 0.0
  • 0-180 710 100.0

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Recessed Trim

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

710 lm

LM-79 Lumens per Watt

78.8 Lum/Watt

Mount location

ceiling flush/recessed

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30º C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

LED

Spacing

1.04

Starting Temperature - Minimum

-30 °C

Style

Utilitarian/Commodity

Sub Brand

Progress LED

Trim Type

Shower

UPC

785247199891

Warranty Length

5 year warranty

Dimensions

Diameter - Inside

4.25 in

Diameter - Outside

7 in

Dimensions

6.8758 in x 6.8758 in x 0.31 in

Height

0.31 in

Length

6.8758 in

Length - Installed

4.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht.

Weight

1.12 lb

Width

6.8758 in

Width Diameter Descriptor

sq.

Electrical Ratings

Amperage Rating

0.077 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

78.8 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

California-included lamp

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

240

Resources

Instruction Sheet Number

93045757