MY LISTS
PROGRESS LIGHTING
Image of P300409-009-30 Barril Collection 32 in. Brushed Nickel Large Modern Integrated LED Linear Vanity Light
Image of P300409-009-30 Barril Collection 32 in. Brushed Nickel Large Modern Integrated LED Linear Vanity Light
Image of P300409-009-30 Barril Collection 32 in. Brushed Nickel Large Modern Integrated LED Linear Vanity Light
Image of P300409-009-30 Barril Collection 32 in. Brushed Nickel Large Modern Integrated LED Linear Vanity Light
+6
Image of P300409-009-30 Barril Collection 32 in. Brushed Nickel Large Modern Integrated LED Linear Vanity Light

Barril Collection 32 in. Brushed Nickel Large Modern Integrated LED Linear Vanity Light

$182.60 USD

Brand: Progress Lighting

Catalog ID: P300409-009-30

Collection name: Barril LED

The Barril Collection LED Large Linear Vanity Light features a rectangular silhouette supported by a slim metal frame coated in a soft brushed nickel finish. This wall-mounted, durable fixture is given an elegant touch with its rounded, half-cylinder acrylic shade that emits balanced, 3000K 90CRI LED illumination. The vanity light's versatile design is ideal for any bathroom in contemporary or modern commercial or residential settings. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The LED Linear Vanity Light adds smooth style to contemporary residential or commercial settings
  • Delivers soft, even, color selectable illumination to modern bathrooms
  • A subtle brushed nickel finish complements the curved design of the acrylic shade
  • Wall-mounted luminaire is distinguished by a rounded, half-cylinder acrylic shade that provides an elegant touch
  • Casts even ambient illumination from an integrated 30W LED light source at 3000K, high 90 CRI with a long 50,000 rated life
  • Dims down beautifully using ELV or TRIAC dimming systems (not included)
  • Measures 32 in. length by 4.76 in. height, extends 2.33 in.
  • Certifications: cCSAus damp location rated for areas where moisture may be present, California Title 24, JA8 and ADA compliant
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300409-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Painted

Fire Resistance

No

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Ambient

LM-79 Lumens

2593 lm

LM-79 Lumens per Watt

86 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247265459

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

32 in x 2.33 in x 4.76 in

Height

4.76 in

Length

32 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.94 lb

Width

2.33 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.25 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

30 W

Voltage Rating

120 V

Conductor Related

Wire Length

15 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

4

Resources

Instruction Sheet Number

93164853