MY LISTS
PROGRESS LIGHTING
Image of P2588-12930K Braden Collection 56-in Three-Blade Indoor Hugger Ceiling Fan
Image of P2588-12930K Braden Collection 56-in Three-Blade Indoor Hugger Ceiling Fan
play
3D View
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+18
Image of P2588-12930K Braden Collection 56-in Three-Blade Indoor Hugger Ceiling Fan

Braden Collection 56-in Three-Blade Indoor Hugger Ceiling Fan

$494.34 USD
OR

Brand: Progress Lighting

Catalog ID: P2588-12930K

Collection name: Braden

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2588-12930K

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Fan - Blade finish

  • Classic Walnut
  • Medium Cherry

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern Craftsman

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Style

Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Flush-Mount

UPC

785247230242

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

56 in x 56 in x 9.875 in

Fan - Recommended room size

400 ft²

Height

9.875 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

17.7 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

77

EPACTenergy consumption watts

55

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93099654

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model