PROG_P560053_020-30_PRODIMAGE
PROG_P560053_020-30_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_Integrated_LED_info-Graphic

Callahan Collection One-Light LED Medium Wall Lantern

$240.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560053-020-30

Collection name:

Callahan LED

Callahan draws inspiration from farmhouse decor. Hidden within this vintage frame is a modern LED light source that delivers energy-efficient performance. The inner surface of the shade is accented with a contrasting finish to complete the nostalgic look. Additionally, the full reflector provides illumination that is compliant with Dark Sky requirements for full cutoff lighting. One-Light LED medium wall lantern in a Antique Bronze finish.

  • Features a warehouse style shade reminiscent of a farmhouse container repurposed into a vintage style lantern.
  • Hidden within this vintage frame is a modern LED light source that delivers both energy-efficient performance and maintenance-free service
  • Antique Bronze finish
  • The inner surface of the shade is accented with a contrasting finish to complete the nostalgic look
  • The full reflector provides illumination that is compliant with Dark Sky requirements for full cutoff lighting
  • 1276 lumens 83 lumens/watt (source)
  • Meets California Title 24 - JA8 - 2016.
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Color Temperature Description
93074039
Construction Material - Main
Aluminum
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Antique Bronze
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
LM-79 Lumens
850 lm
LM-79 Lumens per Watt
48.3 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30º C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Farmhouse
  • Coastal
  • Transitional
Sub Brand
Progress LED
UPC
785247213641
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
11 in x 11.5 in x 11.5 in
Height
11.5 in
Height to Center
4.25 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.96 lb
Width
11.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
48.3 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93080058