PROGRESS LIGHTING
PROG_P560053_020-30_PRODIMAGE
PROG_P560053_020-30_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_P560053-020-30_ICON
+2
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Callahan Collection One-Light LED Medium Wall Lantern

$240.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560053-020-30

Collection name:

Callahan LED

Callahan draws inspiration from farmhouse decor. Hidden within this vintage frame is a modern LED light source that delivers energy-efficient performance. The inner surface of the shade is accented with a contrasting finish to complete the nostalgic look. Additionally, the full reflector provides illumination that is compliant with Dark Sky requirements for full cutoff lighting. One-Light LED medium wall lantern in a Antique Bronze finish.

  • Features a warehouse style shade reminiscent of a farmhouse container repurposed into a vintage style lantern.
  • Hidden within this vintage frame is a modern LED light source that delivers both energy-efficient performance and maintenance-free service
  • Antique Bronze finish
  • The inner surface of the shade is accented with a contrasting finish to complete the nostalgic look
  • The full reflector provides illumination that is compliant with Dark Sky requirements for full cutoff lighting
  • 1276 lumens 83 lumens/watt (source)
  • Meets California Title 24 - JA8 - 2016.
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P560053-020-30

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Color Temperature Description

93074039

Construction Material - Main

Aluminum

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Antique Bronze

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

LM-79 Lumens

850 lm

LM-79 Lumens per Watt

48.3 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30º C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Farmhouse
  • Coastal
  • Transitional

Sub Brand

Progress LED

UPC

785247213641

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

11 in x 11.5 in x 11.5 in

Height

11.5 in

Height to Center

4.25 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.96 lb

Width

11.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

48.3 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93080058