MY LISTS
PROGRESS LIGHTING
Captarent Collection 30x36 in. Rectangular Illuminated Integrated LED White Modern Mirror
Captarent Collection 30x36 in. Rectangular Illuminated Integrated LED White Modern Mirror
Image of P300455-030-30 Captarent Collection 30x36 in. Rectangular Illuminated Integrated LED White Modern Mirror
Image of P300455-030-30 Captarent Collection 30x36 in. Rectangular Illuminated Integrated LED White Modern Mirror
+7
Image of P300455-030-30 Captarent Collection 30x36 in. Rectangular Illuminated Integrated LED White Modern Mirror

Captarent Collection 30x36 in. Rectangular Illuminated Integrated LED White Modern Mirror

$517.00 USD

Brand: Progress Lighting

Catalog ID: P300455-030-30

Collection name: Captarent LED

A luxe addition to modern bathrooms, the Rectangle Illuminated Mirror brings a luminous glow to the setting. Frosted LED light highlights the curved profile of the mirror while providing a balanced wash of LED illumination. The mirror's versatile design is ideal for any bathroom in contemporary or modern commercial or residential settings. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • This rectangular LED illuminated mirror dramatically boosts the aesthetic of modern homes
  • Delivers soft, even illumination to bathrooms, vanities and powder rooms
  • A frosted band provides even illumination from the LED lights
  • Provides even LED illumination from 30W integrated LED 2687 lumens, 3000K, 90 CRI and a long, 50,000 hour rated life
  • Dims down beautifully using ELV or TRIAC dimming systems (not included)
  • Measures 36 in. height by 30 in. width, extends 1.65 in.
  • Certifications: cETLus damp location rated for areas where moisture may be present, California Title 24, JA8 and ADA compliant
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P300455-030-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

White

Finish Type

Painted

Fire Resistance

No

Glass

Reflective Silver

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Ambient

LM-79 Lumens

2687 lm

LM-79 Lumens per Watt

90 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Frame

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247266630

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

30 in x 2 in x 36 in

Height

36 in

Length

30 in

Note Weight of fixture exceeds NEC limits

No

Weight

30.2 lb

Width

2 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.0623 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

30 W

Voltage Rating

120 V

Conductor Related

Wire Length

59 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164160