MY LISTS
PROGRESS LIGHTING
Image of P2662-01 Ceiling Fan and Light Universal Remote Control
Image of P2662-01 Ceiling Fan and Light Universal Remote Control
Image of P2662-01 Ceiling Fan and Light Universal Remote Control

Ceiling Fan and Light Universal Remote Control

$122.10 USD
OR

Brand: Progress Lighting

Catalog ID: P2662-01

Collection name: AirPro Remote Control

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2662-01

Category General

Control

Color

White

Color Generic

White

Construction Material - Main

Plastic

Control

Handheld Remote with Wall Bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Fan - Dual mount

No

Fan - Fob finsh

n/a

Finish Name

Unfinished

Fixture Type

Ceiling Fan Control

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

Transitional

Mount location

receiver fits in fan canopy, hand-held remote with wall cradle

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Service Life

On Website=Yes

Style

Transitional

Switch Type

Push button

UPC

785247230402

Warranty Length

1-year Limited Warranty

Dimensions

Depth

0.875 in

Dimensions

2.375 in x 0.875 in x 4.5 in

Height

4.5 in

Length

2.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.53 lb

Width

0.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

1000

Resources

Instruction Sheet Number

93100809