MY LISTS
PROGRESS LIGHTING
Image of PEOEU-EM-20 Decorative LED AC/Emergency Light
Image of PEOEU-EM-20 Decorative LED AC/Emergency Light
Image of PEOEU-EM-20 Decorative LED AC/Emergency Light
Image of PEOEU-EM-20 Decorative LED AC/Emergency Light
+1
Image of PEOEU-EM-20 Decorative LED AC/Emergency Light

Decorative LED AC/Emergency Light

Brand: Progress Lighting

Catalog ID: PEOEU-EM-20

Collection name: Exit Signs

Product details

General

Can be mounted up or down

No

Catalog Number

PEOEU-EM-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Color Temperature

5500 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

Bronze

Finish Type

Painted

Fixture Type

Exit Emergency

Glass

Prismatic

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Source

LED

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Product Category

Exit,Emergency

Room Type

Emergency

Service Life

On Website=Yes

Socket Base Type - Main

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247199235

Warranty Length

2 year full unit warranty

Dimensions

Depth

3.625 in

Dimensions

10.47 in x 6.125 in x 10.5 in

Height

10.5 in

Length

10.47 in

Note Weight of fixture exceeds NEC limits

No

Weight

4 lb

Width

6.125 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

3 W

Voltage Rating

Universal 100-300 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL924

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

195