PROGRESS LIGHTING
PROG_P500325_031_hero_PRODIMAGE
PROG_P500325_031_hero_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
+8
PROG_P500325_031_hero-w-canopy_PRODIMAGE

Hinton Collection One-Light Matte Black Vintage Style Hanging Pendant Light

$164.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500325-031

Collection name:

Hinton

Enjoy focused task lighting with the Hinton Collection 1-Light Matte Black Industrial Pendant Light. A light source glows from within the hanging light's signature metal shade that fosters the design's industrial aesthetic. The vintage metal shade is coated in a sleek matte black finish for modern industrial character.

  • Application: Ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or bedroom.
  • Style: Perfect for coastal, farmhouse, transitional, or vintage electric style settings.
  • Finish: The vintage metal shade is coated in a sleek matte black finish for modern industrial character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within the hanging light's signature metal shade that fosters the design's industrial aesthetic.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12.5-inch width by 12.75-inch height by 78.5-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Winslett collection.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P500325-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Matte Black

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse
  • Vintage Electric

Light Distribution

Down

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bedroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247246731

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.25 in x 12.25 in x 12.75 in

Height

12.75 in

Length

12.25 in

Length - Installed

78.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.8 lb

Width

12.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93129684