MY LISTS
PROGRESS LIGHTING
Image of P500324-104 Hinton Collection One-Light Polished Nickel and Clear Seeded Glass Vintage Style Hanging Pendant Light
Image of P500324-104 Hinton Collection One-Light Polished Nickel and Clear Seeded Glass Vintage Style Hanging Pendant Light
Image of P500324-104 Hinton Collection One-Light Polished Nickel and Clear Seeded Glass Vintage Style Hanging Pendant Light
Image of P500324-104 Hinton Collection One-Light Polished Nickel and Clear Seeded Glass Vintage Style Hanging Pendant Light
+6
Image of P500324-104 Hinton Collection One-Light Polished Nickel and Clear Seeded Glass Vintage Style Hanging Pendant Light

Hinton Collection One-Light Polished Nickel and Clear Seeded Glass Vintage Style Hanging Pendant Light

$172.48 USD
OR

Brand: Progress Lighting

Catalog ID: P500324-104

Collection name: Hinton

Embrace stylish simplicity with the Hinton Collection 1-Light Polished Nickel Clear Seeded Glass Vintage Hanging Pendant Light. The circular ceiling plate and industrial light base are coated in a crisp polished chrome finish. A light source glows from inside a clear seeded glass shade that provides effective task lighting wherever focused illumination is called upon.

  • Application: Embrace stylish simplicity with the Hinton Collection 1-Light Polished Nickel Clear Seeded Glass Vintage Hanging Pendant Light is ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for farmhouse, transitional, and vintage electric style settings.
  • Finish: The circular ceiling plate and industrial light base are coated in a crisp polished chrome finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows from inside a clear seeded glass shade that provides effective task lighting wherever focused illumination is called upon.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch diameter by 12-1/2-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500324-104

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Chrome

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Polished Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse
  • Vintage Electric

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247246717

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 12.5 in

Height

12.5 in

Length

12 in

Length - Installed

78.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.29 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93129684