PROGRESS LIGHTING
PROG_P350199_163_hero2_PRODIMAGE
PROG_P350199_163_hero2_PRODIMAGE
play
3D View
PROG_P710085_163_shade_PRODIMAGE
+9
Image of P350199-163 Hinton Collection One-Light Vintage Brass Vintage Style Ceiling Light

Hinton Collection One-Light Vintage Brass Vintage Style Ceiling Light

$119.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350199-163

Collection name:

Hinton

Embrace stylish simplicity with the Hinton Collection 1-Light Vintage Brass Semi-Flush Mount Ceiling Light. The circular ceiling plate and industrial light base are coated in a vintage brass finish. A light source glows from inside a metal shade that provides effective task lighting wherever focused illumination is called upon.

  • Application: Embrace stylish simplicity with the Hinton Collection 1-Light Vintage Brass Semi-Flush Mount Ceiling Light is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for farmhouse, transitional, and vintage electric style settings.
  • Finish: The circular ceiling plate and industrial light base are coated in a vintage brass finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from inside a metal shade that provides effective task lighting wherever focused illumination is called upon.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 8-inch diameter by 10-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P350199-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Vintage Brass

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse
  • Vintage Electric

Light Distribution

Down

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246687

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 8.25 in x 10 in

Height

10 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.8 lb

Width

8.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93129683