MY LISTS
PROGRESS LIGHTING
Image of P560335-020 Hutchence Collection One-Light Antique Bronze with Antique Copper Transitional Outdoor Medium Wall Lantern
Image of P560335-020 Hutchence Collection One-Light Antique Bronze with Antique Copper Transitional Outdoor Medium Wall Lantern
Image of P560335-020 Hutchence Collection One-Light Antique Bronze with Antique Copper Transitional Outdoor Medium Wall Lantern
Image of P560335-020 Hutchence Collection One-Light Antique Bronze with Antique Copper Transitional Outdoor Medium Wall Lantern
+6
Image of P560335-020 Hutchence Collection One-Light Antique Bronze with Antique Copper Transitional Outdoor Medium Wall Lantern

Hutchence Collection One-Light Antique Bronze with Antique Copper Transitional Outdoor Medium Wall Lantern

$143.00 USD

Brand: Progress Lighting

Catalog ID: P560335-020

Collection name: Hutchence

Modern cottage style adorns transitional exteriors in the Hutchence Collection. Its open arched frame finished in antique bronze encloses a contrasting shade crafted of opaque metal and coated in gorgeous painted antique copper. An ample wash of warm light is delicately cast downward from this Dark Sky friendly wall lantern, making it ideal for porches, patios and other outdoor spaces. It is cULus wet location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The quaint Hutchence wall lantern casts a wash of down light, making it ideal for porches, patios and other outdoor spaces
  • Its open arched frame finished in antique bronze encloses a contrasting shade crafted of painted antique copper metal, ideal for transitional homes and outdoor designs
  • Beautifully coated contrasting metal offers charm and sophistication in outdoor settings
  • Soft Dark Sky Friendly illumination is cast down from its minimalist cylindrical metal shade
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 100-Watt maximum, medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 6.75-in. width by 12-in. height, extends from wall 5.75-in.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P560335-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Antique Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Antique Copper

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Light Distribution

Down

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247255061

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.75 in x 5.75 in x 12 in

Height

12 in

Height to Center

6.25 in

Length

6.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.56 lb

Width

5.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164889