MY LISTS
PROGRESS LIGHTING
Image of P710100-31M Lowery Collection One-Light Matte Black/Aged Silver Leaf Industrial Luxe Wall Sconce
Image of P710100-31M Lowery Collection One-Light Matte Black/Aged Silver Leaf Industrial Luxe Wall Sconce
Image of P710100-31M Lowery Collection One-Light Matte Black/Aged Silver Leaf Industrial Luxe Wall Sconce
Image of P710100-31M Lowery Collection One-Light Matte Black/Aged Silver Leaf Industrial Luxe Wall Sconce
+10
Image of P710100-31M Lowery Collection One-Light Matte Black/Aged Silver Leaf Industrial Luxe Wall Sconce

Lowery Collection One-Light Matte Black/Aged Silver Leaf Industrial Luxe Wall Sconce

$181.50 USD

Brand: Progress Lighting

Catalog ID: P710100-31M

Collection name: Lowery

Raise the bar on contemporary design with Lowery. Layered rectangular shields coated in a matte black iron finish are artistically combined with distressed antique silver leaf panels against a black frame. Light sources glowing from inside the structure cast a shimmering reflective illumination that highlights the beautiful contrast between light and dark. Lowery delivers a stately ambient light to dining rooms, bedrooms and living rooms in luxe industrial, contemporary and rustic modern settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Raise the bar on contemporary design with the Lowery Collection Wall Sconce that accents dining rooms, kitchens, breakfast nooks, offices, halls and foyers with a distinct artistic flair
  • The fixture's lustrous accents will enhance luxe industrial, rustic modern and contemporary settings with its stately, chic, and bold design
  • The light is coated with a soft matte black finish, emphasizing the distressed silver leaf panels that accent the fixture's frame
  • A layered industrial surround artistically combined with antique silver leaf panels against the light's black frame allows a contrasting light from the glowing light source within
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 5-3/8-inch width by 15-1/8-inch height.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710100-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Industrial Luxe
  • Rustic Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall Vertical

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247253616

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.375 in x 3.62 in x 15.12 in

Height

15.12 in

Length

5.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.85 lb

Width

3.62 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

140

Resources

Instruction Sheet Number

93130210