MY LISTS
PROGRESS LIGHTING
Image of P550117-108 POINT DUMEĀ® Hook Pond Oil Rubbed Bronze Outdoor Hanging Lantern
Image of P550117-108 POINT DUMEĀ® Hook Pond Oil Rubbed Bronze Outdoor Hanging Lantern
Image of P550117-108 POINT DUMEĀ® Hook Pond Oil Rubbed Bronze Outdoor Hanging Lantern
Image of P550117-108 POINT DUMEĀ® Hook Pond Oil Rubbed Bronze Outdoor Hanging Lantern

POINT DUMEĀ® Hook Pond Oil Rubbed Bronze Outdoor Hanging Lantern

$1,122.00 USD
OR

Brand: Progress Lighting

Catalog ID: P550117-108

Collection name: Point Dume-Hook Pond

Evoking thoughts of a East Coast summer home, the Hook Pond Collection features a steeply pitched, barn-inspired roof crowned with a distinctive loop finial. A clean, modern frame holds glass panels printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch. Light is comfortably diffused from the white opal glass orb held within the generously scaled frame. Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability. This family of fixtures is part of the Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Hook Pond hanging lantern complements a range of relaxed, outdoor living spaces from coast to coast.
  • Finished in a mellow oil-rubbed bronze finish, for a warm look that complements its contemporary lines
  • A square frame is topped by a steeply pitched, barn-inspired roof crowned with a distinctive loop finial.
  • Glass panels are printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch.
  • Light is comfortably diffused from the white opal glass orb held within the generously scaled frame.
  • Measures 28.5 in. H x 16.125 in. W x 16.125 in. L
  • Uses 1 100-Watt maximum medium base bulb, or LED equivalent, sold separately
  • Certifications: cETLus Damp Location Listed
  • Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability.
  • Includes installation instructions and mounting hardware

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550117-108

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Cast Aluminum

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Inner Reflector, Socket Covers

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Oil Rubbed Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear with Silver Mesh Print

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional
  • Coastal
  • New Traditional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor
  • Patio
  • Hall & Foyer
  • Porch
  • Great Room
  • Living Room
  • Dining Room
  • Kitchen

Service Life

On Website=Yes

Size Type

Extra-Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Lantern

UPC

785247264520

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.125 in x 16.125 in x 28.5625 in

Height

28.5625 in

Length

16.125 in

Length - Installed

101 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

25.74 lb

Width

16.125 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.83 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus Listed

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156770