MY LISTS
PROGRESS LIGHTING
Image of P560297-108 POINT DUMEĀ® Seamoor Oil Rubbed Bronze Outdoor Wall Lantern
Image of P560297-108 POINT DUMEĀ® Seamoor Oil Rubbed Bronze Outdoor Wall Lantern
Image of P560297-108 POINT DUMEĀ® Seamoor Oil Rubbed Bronze Outdoor Wall Lantern
Image of P560297-108 POINT DUMEĀ® Seamoor Oil Rubbed Bronze Outdoor Wall Lantern
+7
Image of P560297-108 POINT DUMEĀ® Seamoor Oil Rubbed Bronze Outdoor Wall Lantern

POINT DUMEĀ® Seamoor Oil Rubbed Bronze Outdoor Wall Lantern

$253.00 USD
OR

Brand: Progress Lighting

Catalog ID: P560297-108

Collection name: Point Dume-Seamoor

Seamoor is a sophisticated adaptation of the utilitarian metal roofs found on barns throughout the countryside. A square frame supports a wavy roof inspired by traditional corrugated rooflines. The rectangular handle is reminiscent of handles on old barn lanterns, but its oversized scale adds a contemporary element. Clear glass panels surround a classic silver reflector on the back panel, enhancing the glow cast from an elegant double candle holder. Seamoor is crafted from DURASHIELD, a corrosion-proof polymer that withstands a broad range of environmental conditions from mountains to sea. This family of fixtures is part of the Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Seamoor wall lantern complements a range of relaxed, outdoor living spaces from coast to countryside.
  • A mellow oil rubbed bronze finish makes Seamoor perfectly at home in locations from coast to coast.
  • A square frame supports a wavy roof inspired by traditional corrugated rooflines.
  • The rectangular handle is reminiscent of handles on old barn lanterns, but its oversized scale adds a contemporary element.
  • Clear glass panels surround a classic silver reflector on the back panel, enhancing the glow cast from an elegant double candle holder.
  • Measures 12.625 in. H x 11 in. L
  • Uses 2 60-Watt maximum medium base bulbs, or LED equivalent, sold separately
  • Certifications: cETLus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability.
  • Includes installation instructions and mounting hardware

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560297-108

Color

Bronze

Color Generic

Brown

Construction Material - Main

EPMM

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Inner Reflector, Socket Covers

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Oil Rubbed Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional
  • Coastal
  • New Traditional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Wall Lantern

UPC

785247264629

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 6 in x 12.625 in

Height

12.625 in

Height to Center

7.5 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.8 lb

Width

6 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus Listed

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156771