MY LISTS
PROGRESS LIGHTING
Image of P500194-160 POINT DUME® Onshore Collection Brushed Brass Pendant
Image of P500194-160 POINT DUME® Onshore Collection Brushed Brass Pendant
Image of P500194-160 POINT DUME® Onshore Collection Brushed Brass Pendant
Image of P500194-160 POINT DUME® Onshore Collection Brushed Brass Pendant
+4
Image of P500194-160 POINT DUME® Onshore Collection Brushed Brass Pendant

POINT DUME® Onshore Collection Brushed Brass Pendant

$584.76 USD
OR

Brand: Progress Lighting

Catalog ID: P500194-160

Collection name: Point Dume™ - Onshore

Mixed metallics combined with a modern take on light and movement characterize the Onshore series. The pendant, with a core of brushed brass encircled with tiers of bright white enamel bands, offers reflective surfaces that personify a fresh and uplifting choice for casual living. Large metal loops join the sleek steel down rod to the coordinating brushed brass canopy, which is accented by industrial style rivets for an unexpected finishing touch. The White and Brushed Brass pendant is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Tiers of bright white enamel bands circle the Brushed Brass lantern-style pendant for an updated look.
  • Large metal loops join the down rod to the coordinating Brushed Brass canopy that is accented by industrial style rivets giving an unexpected finishing touch.
  • Light glows softly downward, subtly reflected from metallic tiers and the bottom of the pendant’s core.
  • Hang a single pendant over a breakfast nook table, desk in a home office or small kitchen island.
  • Use in multiples over a large kitchen island, dining room table, or entry foyer for a dramatic focal point and to coordinate a look across open sight lines of a space.
  • Pair the pendant with the Onshore wall sconce for a seamless look in a room.
  • Onshore is inspired by the shoreline, with a light, open, and airy feeling evoking a true Coastal style.
  • Onshore’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern interiors.
  • With classic yet straightforward details, Onshore brings life and movement to New Traditional and Transitional spaces.
  • Lustrous Brushed Brass partners with crisp white enameled bands offering a study in contrasts for a flawless finish.
  • Medium sized pendant is 13 in. high and 8 in. wide.
  • Adjustable to 79 in. length.
  • Uses one, 100w medium base bulbs incandescent or LED equivalent wattage bulbs (bulbs not included).
  • Stem hung with one 6 in. and four 12 in. lengths of stem included.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500194-160

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Brass

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern

Mount location

Ceiling Stem

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Bedroom
  • Breakfast Nook
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Coastal
  • Modern

Type

Pendant

UPC

785247231089

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 13 in

Height

13 in

Length

8 in

Length - Installed

79 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

6.83 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93101334